(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Tab Type Tool Box (Part Numbers)

Stainless Steel Tab Type Tool Box
  • Volume Discount

[Features]
· Tough stainless steel press integrated type that withstands hard use.
· Made entirely from stainless steel, it has superior corrosion and chemical resistance and is very sanitary.
· New design that integrates the rounded corner with the handle storage.
[Applications]
· For storage of tools, etc. in general.
· For use in places where food and chemicals are handled.
· For use in environments near to seawater, such as on ships.

Part Number

Configured Part Number is shown.

TSY-370

Part Number
TSY-370
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case Size (Frontage x Depth x Height)(mm) 374X164X120
Case color Silver Mass(g) 1000 Effective inside dimension, frontage(mm) 342
Effective inside dimension, depth(mm) 134 Effective inside dimension, height(mm) 75 Trusco Code 328-8633
Features Tough stainless steel press integrated type that withstands hard use. Material Stainless Steel (SUS304)

Please check the type/dimensions/specifications of the part TSY-370 in the Stainless Steel Tab Type Tool Box series.

Additional Products in this Category

Tech Support