(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Box - 3-Level Storage, Steel, Blue, GT

Tool Box - 3-Level Storage, Steel, Blue, GT
  • Volume Discount

[Features]
· Has completely rounded corners and is designed to be gentle on the user.
· The upper and middle level partitions are removable and movable.
· Cantilever type.

Part Number

Configured Part Number is shown.

Part Number
GT-410-B
GT-470-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Trusco Code
1 Piece(s)Available

9 Days or more

412X220X3436600410121-4187
1 Piece(s)Available

8 Days or more

472X220X3437300470121-5663

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case color Blue
Effective inside dimension, depth(mm) 218 Effective inside dimension, height(mm) 108 Features Has completely rounded corners and is designed to be gentle on the user.
Material Steel Specification 1 Inner tray included (not detachable)

Additional Products in this Category

Tech Support