(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Level Maintenance BOX

2-Level Maintenance BOX
  • Volume Discount

[Features]
· This is an automatic opening and closing slide type for storing parts in the upper tray and tools in the main compartment.
· It is resistant to rain and designed to prevent entry of water.
· The metal parts use stainless steel (SUS304) and are rust resistant.

Part Number

Configured Part Number is shown.

GS-410-B

Part Number
GS-410-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box Case Size (Frontage x Depth x Height)(mm) 440X232X230
Case color Blue Mass(g) 2800 Effective inside dimension, frontage(mm) 375
Effective inside dimension, depth(mm) 200 Effective inside dimension, height(mm) 92 Trusco Code 133-6142
Features This is an automatic opening and closing slide type for storing parts in the upper tray and tools in the main compartment. Material ABS Resin Specification 1 25 mm Cylinder Lock Mountable (Sold Separately)
Accessory Partition: 8 pcs

Please check the type/dimensions/specifications of the part GS-410-B in the 2-Level Maintenance BOX series.

Additional Products in this Category

Tech Support