(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Rust resistant. Stainless steel is used for the metallic part.
· It is resistant to rain and designed to prevent entry of water.
Tool set and tool box only | Tool Box | Toolbox Type | Resin Tool Box | Case Size (Frontage x Depth x Height)(mm) | 381X175X154 |
---|---|---|---|---|---|
Case color | Blue | Mass(g) | 800 | Effective inside dimension, frontage(mm) | 361 |
Effective inside dimension, depth(mm) | 141 | Effective inside dimension, height(mm) | 87 | Trusco Code | 133-7459 |
Features | Rust resistant. Stainless steel is used for the metallic part. | Material | ABS Resin | Specification 1 | Cylinder lock attachable (sold separately) |
Please check the type/dimensions/specifications of the part YP-350-B in the Tool Box - Resin, Rust-Resistant, Blue, YP-350-B series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy