(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tool Box - Compartmented Type, Resin, Black, TTB-905

Part Number

Configured Part Number is shown.

TTB-905

 
Part Number
TTB-905
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box Case Size (Frontage x Depth x Height)(mm) 442×238×207
Case color Black Mass(g) 2330 Effective inside dimension, frontage(mm) 413
Effective inside dimension, depth(mm) 200 Effective inside dimension, height(mm) 160 JAN Code 4989999041910
Trusco Code 389-4827 Cylinder lock Hole Diameter 5.5 mm Cylinder Lock Mountable (Sold Separately) Color Black
Load Resistance(kg) 30 Features Tools can be easily sorted on the inner tray. Material Main Body: Polypropylene (PP), Handle, Buckle: ABS Resin
Accessory Inner tray, 2 clear parts cases

Please check the type/dimensions/specifications of the part TTB-905 in the Tool Box - Compartmented Type, Resin, Black, TTB-905 series.

Additional Products in this Category

Tech Support