(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Uses shock-resistant copolymer, and is thus lightweight, tough against impacts, and extremely strong.
· The buckle is polycarbonate.
· The double structure provides high strength and excellent drip resistance.
Part Number |
---|
TFP-395 |
TFP-410 |
TFP-450 |
TFP-530 |
Loading...
Tool set and tool box only | Tool Box | Toolbox Type | Resin Tool Box | Case color | Other |
---|---|---|---|---|---|
Features | Uses shock-resistant copolymer, and is thus lightweight, tough against impacts, and extremely strong. | Material | Polypropylene (PP) 50% recycled material (Bumper grade for automobile) | Specification 1 | Cylinder lock attachable (sold separately) |
Accessory | Inner tray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy