(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - Resin, Compact Type, Blue/Yellow (Part Numbers)

Tool Box - Resin, Compact Type, Blue/Yellow
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Feature: Compact, saves space for storage, and is easy to carry. It firmly locks with Blalock.
•Main Body Material: Polypropylene (PP)

Part Number

Configured Part Number is shown.

Part Number
200253BL01
200358YE01-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Case color Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

283X140X70Blue260277118634983049952027334-4321
1 Piece(s)Available

8 Days or more

242X195X102Yellow340229166944983049953314296-7511

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box Features Compact, saves space for storage, and is easy to carry. It firmly locks with Blalock.
Main Body Material Polypropylene (PP)

Additional Products in this Category

Tech Support