(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Hammer (Glass Fiber Handle)

Urethane Hammer (Glass Fiber Handle)
  • Volume Discount

[Features]
· Shockless structure provides excellent operability and high hammering power.
· Adopts a fiberglass handle for excellent durability and safety.
· It employs a soft grip which is resistant to slipping and gentle on the hands.
· Oil-resistant.
· The striking surface hardness is 90 to 95 A.
· Since the entire head is molded with high-grade polyurethane resin, there is little worry of creating scratches while hammering.
[Applications]
· Overall construction work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPU-4
TPU-5
TPU-6
TPU-8
TPU-10
TPU-12
TPU-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

701425054 pounds366-92032300
1 Piece(s)Available

8 Days or more

801485055 pounds366-92112500
1 Piece(s)Available

8 Days or more

941589106 lb366-92203700
1 Piece(s)Available

8 Days or more

1051789108 lb366-92384700
1 Piece(s)Available

8 Days or more

10519891010 lb.366-91735500
1 Piece(s)Available

8 Days or more

12020092012 pounds366-91816500
1 Piece(s)Available

11 Days or more

12222092215 pounds366-91907800

Loading...

  1. 1

Basic Information

Product Type Kakeya Head material Polyurethane (PU) Handle material Glass Fiber

Additional Products in this Category

Tech Support