(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Crane Hammer

Welding Crane Hammer

[Features]
· The head is fully hardened (quenched to hardness: 50-55) and the handle is made of hickory which is lighter than oak while being durable and resilient.
[Applications]
· For removing slag and sputter after welding.

Part Number

Configured Part Number is shown.

TKEH-300

Part Number
TKEH-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Welding hammer Head (length)(mm) 142 Overall Length(mm) 301
Head material Carbon Steel Handle material Hickory Nominal 3/4 lbs.
Blade Width 19.5 Trusco Code 232-7244 Mass(g) 438

Please check the type/dimensions/specifications of the part TKEH-300 in the Welding Crane Hammer series.

Additional Products in this Category

Tech Support