(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Shockless Hammer ATUS

Shockless Hammer ATUS
  • Volume Discount

[Features]
· It absorbs recoil by the pellets inside.
· An integral molding type made of NBR rubber resin.
· The striking surface hardness is 83 to 86 A.
[Applications]
· For assembly work of wood and plastic products.

Part Number

Configured Part Number is shown.

Part Number
ATUS-05
ATUS-10
ATUS-15
ATUS-20
ATUS-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

30802701/2 lb.123-5966350
1 Piece(s)Available

8 Days or more

45903001 Pound123-5974580
1 Piece(s)Available

8 Days or more

501053201 1/2-lb123-5982810
1 Piece(s)Available

8 Days or more

551103552 lbs.123-59911050
1 Piece(s)Available

8 Days or more

651303803 pounds123-60081540

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Handle material Thermoplastic Sulfonated Elastomer (TPV) Head material Rubber Resin (NBR)

Additional Products in this Category

Tech Support