(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Shockless Hammer TPUS

Urethane Shockless Hammer TPUS
  • Volume Discount

[Features]
· The urethane resin is specially molded so it has excellent durability.
· Covered in urethane resin to absorb the impact and impact noise when hit.
· The striking surface hardness is 90 to 95 A.
· It is integrally molded, preventing breakage of the handle and dropout of the head.
· It absorbs recoil by the pellets inside.
[Applications]
· For finishing assembly work of wood and plastic products.
· Used when striking and installing steel plates and metal objects.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPUS-10
TPUS-15
TPUS-20
TPUS-25
TPUS-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

381002871 Pound299-4577520
1 Piece(s)Available

8 Days or more

461003061 1/2-lb299-4585690
1 Piece(s)Available

8 Days or more

501103402 lbs.299-4593940
1 Piece(s)Available

8 Days or more

561203532 1/2 lbs.299-46071170
1 Piece(s)Available

8 Days or more

601303683 pounds299-46151550

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Head material Polyurethane (PU) Handle material Thermoplastic Sulfonated Elastomer (TPV)

Additional Products in this Category

Tech Support