(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Ended Hammer (Glass Fiber Handle)

Double-Ended Hammer (Glass Fiber Handle)
  • Volume Discount

[Features]
· Adopts a fiberglass handle for excellent durability and safety.
· It employs a soft grip which is resistant to slipping and gentle on the hands.
· The head is fully quenched.

Part Number

Configured Part Number is shown.

Part Number
TRH-30G
TRH-40G
TRH-60
TRH-80
TRH-100
TRH-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Handle material Nominal Trusco Code Mass
(g)
Handle surface material Protector Ring Material
1 Piece(s)Available

9 Days or more

43128400Polypropylene (PP) / Thermoplastic Rubber (TPR)3 pounds415-87251680--
1 Piece(s)

8 Days or more

47140400Polypropylene (PP) / Thermoplastic Rubber (TPR)4 pounds415-87332100--
1 Piece(s)

8 Days or more

54161892Polypropylene (PP) / Glass Fiber6 lb366-92973380Polypropylene (PP)Rubber
1 Piece(s)

8 Days or more

59176897Polypropylene (PP) / Glass Fiber8 lb366-93014740Polypropylene (PP)Rubber
1 Piece(s)

8 Days or more

64188902Polypropylene (PP) / Glass Fiber10 lb.366-92465750Polypropylene (PP)Rubber
1 Piece(s)

9 Days or more

78242918Polypropylene (PP) / Glass Fiber20 lbs.366-92899800Polypropylene (PP)Rubber

Loading...

  1. 1

Basic Information

Product Type Double-ended hammer Head material Carbon Steel Grip Material Thermoplastic Rubber (TPR)
Handle core material Glass Fiber

Additional Products in this Category

Tech Support