(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LightOn Stone Breaker Hammer

LightOn Stone Breaker Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Stonehead Hammer and Hammer for Welding
•Handle Material: Polypropylene (PP)
•Head Material: Carbon Steel for Mechanical Structure
•Grip Material: Soft Polyvinyl Chloride (PVC)

Part Number

Configured Part Number is shown.

SH-09LT

Part Number
SH-09LT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Stonehead Hammer / Welding Hammer Head (diameter)(mm) 36 Head (length)(mm) 95
Overall Length(mm) 280 Handle material Polypropylene (PP) Nominal 0.9kg
Trusco Code 327-1099 Mass(g) 1000 Grip Material Soft Polyvinyl Chloride (PVC)
Head material Carbon Steel for Mechanical Structure

Please check the type/dimensions/specifications of the part SH-09LT in the LightOn Stone Breaker Hammer series.

Additional Products in this Category

Tech Support