(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LightOn Stainless Steel Hammer

LightOn Stainless Steel Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Overall Length (mm): 280
•Head Material: Stainless
•Handle Material: Polyvinyl Chloride (PVC)
•Head Material: Stainless steel (SUS304)
•Grip Material: Soft Polyvinyl Chloride (PVC)

Part Number

Configured Part Number is shown.

SUS-10LT

Part Number
SUS-10LT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Head (diameter)(mm) 25 Head (length)(mm) 94 Overall Length(mm) 280
Head material Stainless Steel Handle material Soft Polyvinyl Chloride (PVC) Nominal 1 lb.
Trusco Code 395-8922 Mass(g) 540 Grip Material Soft Polyvinyl Chloride (PVC)
Head material Stainless steel (SUS304)

Please check the type/dimensions/specifications of the part SUS-10LT in the LightOn Stainless Steel Hammer series.

Additional Products in this Category

Tech Support