(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LightOn Copper Hammer

LightOn Copper Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Copper hammer
•Head Material: Wrought Copper
•Handle Material: Polypropylene (PP)
•Grip Material: Soft Polyvinyl Chloride (PVC)

Part Number

Configured Part Number is shown.

Part Number
FH-10LT
FH-15LT
FH-20LT
FH-30LT
FH-40LT
FH-50LT
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

25882801 lb.327-1285560
1 Piece(s)Available

8 Days or more

30962801 1/2 lbs.327-1293800
1 Piece(s)Available

9 Days or more

321073002 lb.327-13071000
1 Piece(s)Available

9 Days or more

361193403 lb.327-13151400
1 Piece(s)Available

8 Days or more

381333754 lb.327-13231800
1 Piece(s)Available

8 Days or more

431393755 lb.327-13312200

Loading...

  1. 1

Basic Information

Product Type Copper Hammer Head material Rolled Copper Handle material Polypropylene (PP)
Grip Material Soft Polyvinyl Chloride (PVC)

Additional Products in this Category

Tech Support