(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Anchor Hammer

Anchor Hammer
  • Volume Discount

•Product Model: Bi-head Hammer
•Head Material: Carbon Copper
•Handle Material: Glass Fiber

Part Number

Configured Part Number is shown.

Part Number
AH-11G
AH-13G
AH-15G
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

43952402 1/2 lbs.423-95711400
1 Piece(s)Available

8 Days or more

46972452 3/4 lbs423-95801600
1 Piece(s)Available

8 Days or more

471052503 1/4 lbs423-95981800

Loading...

  1. 1

Basic Information

Product Type Double-ended hammer Head material Carbon Steel Handle material Glass Fiber

Additional Products in this Category

Tech Support