(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Microprocessor Hammer

Microprocessor Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Soft Hammer (Plastic Head)
•Head (Diameter) (mm): 15
•Head Material: Brass
•Handle Material: Evergreen Oak
•Nominal: -

Part Number

Configured Part Number is shown.

MH-1

Part Number
MH-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Soft Hammer (Resin Head) Head (diameter)(mm) 15 Head (length)(mm) 66
Overall Length(mm) 200 Head material Brass Handle material Oak
Nominal - Trusco Code 287-7058 Mass(g) 100
Head material Copper, Nylon

Please check the type/dimensions/specifications of the part MH-1 in the Microprocessor Hammer series.

Additional Products in this Category

Tech Support