(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Hammer CH

Combination Hammer CH

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Handle Material: Evergreen Oak
•Part: Replacement Head
•Material: Head: Carbon Steel (S53C), Soft Polyvinyl Chloride (PVC)
•Feature: The iron portion of the main body can be used as an one-hand hammer, and the resin portion can be used as a soft hammer, allowing to be used for two purposes.

Part Number

Configured Part Number is shown.

Part Number
CH-05
CH-10
CH-30
CH-38H
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head material Part Handle material Nominal JAN Code Trusco Code Mass
(g)
Features Material
1 Piece(s)Available

8 Days or more

Double-ended hammer2383280Carbon Steel for Mechanical Structure S53C / Vinyl Chloride-Oak1/2 lb.4963360214028169-8737310The iron portion of the main body can be used as an one-hand hammer, and the resin portion can be used as a soft hammer, allowing to be used for two purposes.Head: Carbon Steel (S53C), Soft Polyvinyl Chloride (PVC)
1 Piece(s)Available

8 Days or more

Double-ended hammer33100300Carbon Steel for Mechanical Structure S53C / Vinyl Chloride-Oak1 lb.4963360214042169-8745590The iron portion of the main body can be used as an one-hand hammer, and the resin portion can be used as a soft hammer, allowing to be used for two purposes.Head: Carbon Steel (S53C), Soft Polyvinyl Chloride (PVC)
1 Piece(s)Available

8 Days or more

Double-ended hammer44141360Carbon Steel for Mechanical Structure S53C / Vinyl Chloride-Oak3 lb.4963360214097447-63011480The iron portion of the main body can be used as an one-hand hammer, and the resin portion can be used as a soft hammer, allowing to be used for two purposes.Head: Carbon Steel (S53C), Soft Polyvinyl Chloride (PVC)
1 Piece(s)Available

8 Days or more

Part36---Replacement Head--4963360214875449-195535--

Loading...

  1. 1

Additional Products in this Category

Tech Support