(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Hammer FP (Iron) Hard II Replacement Head

Soft Hammer FP (Iron) Hard II Replacement Head

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Soft Hammer (Plastic Head)
•Part: Replacement Head
•Head Material: Soft Polyvinyl Chloride (PVC)

Part Number

Configured Part Number is shown.

OH-65H

Part Number
OH-65H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Soft Hammer (Resin Head) Head (diameter)(mm) 65 Part Replacement Head
Trusco Code 123-4102 Mass(g) 106 Head material Soft Polyvinyl Chloride (PVC)

Please check the type/dimensions/specifications of the part OH-65H in the Soft Hammer FP (Iron) Hard II Replacement Head series.

Additional Products in this Category

Tech Support