(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Plastic Hammer (PLH)/NT Plastic Hammer (NT) Replaceable Head

Plastic Hammer (PLH)/NT Plastic Hammer (NT) Replaceable Head

Click this image to zoom it.

Move the mouse over the image to zoom

  • NT-05H、NT-10H、NT-15H、NT-20H
  • PLH-05、PLH-10、PLH-15、PLH-20、PLH-025
  • Volume Discount

•Product Model: Soft Hammer (Plastic Head)
•Part: Replacement Head

Part Number

Configured Part Number is shown.

PLH-20

Part Number
PLH-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Soft Hammer (Resin Head) Head (diameter)(mm) 46 Head material Vinyl Chloride
Part Replacement Head Trusco Code 123-5109 Mass(g) 75

Please check the type/dimensions/specifications of the part PLH-20 in the Plastic Hammer (PLH)/NT Plastic Hammer (NT) Replaceable Head series.

Additional Products in this Category

Tech Support