(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Shockless Hammer OS/OS-G

Shockless Hammer OS/OS-G

Click this image to zoom it.

Move the mouse over the image to zoom

  • OS-40 (Handle: Oak)
  • OS-40G (Handle: Glass Fiber)

Part Number

Configured Part Number is shown.

Part Number
OS-20
OS-20G
OS-30
OS-30G
OS-40
OS-40G
OS-50
OS-50G
OS-60
OS-60G
OS-70G
OS-80
OS-80G
OS-90
OS-100
OS-110
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Handle material Details Type Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

32101300OakHandle: Oak1/2 lb.123-4340370
1 Piece(s)Available

8 Days or more

32101315Glass FiberHandle: Glass Fiber1/2 lb.370-5862460
1 Piece(s)Available

8 Days or more

38.5116330OakHandle: Oak1 lb.123-4358570
1 Piece(s)Available

8 Days or more

38.5116325Glass FiberHandle: Glass Fiber1 lb.370-5871650
1 Piece(s)Available

9 Days or more

43124370OakHandle: Oak2 lb.123-4366700
1 Piece(s)Available

8 Days or more

43124385Glass FiberHandle: Glass Fiber2 lb.370-5889900
1 Piece(s)Available

8 Days or more

51.5163430OakHandle: Oak3 lb.123-43741400
1 Piece(s)Available

8 Days or more

51.5163440Glass FiberHandle: Glass Fiber3 lb.370-58971500
1 Piece(s)Available

8 Days or more

53184600OakHandle: Oak4 lb.123-43822000
1 Piece(s)Available

8 Days or more

53184530Glass FiberHandle: Glass Fiber4 lb.370-59012000
1 Piece(s)Available

8 Days or more

60207860Glass FiberHandle: Glass Fiber6 lb370-59193100
1 Piece(s)Available

8 Days or more

74221880OakHandle: Oak8 lb123-44043800
1 Piece(s)Available

8 Days or more

74221880Glass FiberHandle: Glass Fiber8 lb370-59274100
1 Piece(s)Available

8 Days or more

84221890OakHandle: Oak10 lb.123-44634700
1 Piece(s)Available

8 Days or more

94232900OakHandle: Oak12 lb.123-44716000
1 Piece(s)Available

8 Days or more

108233900OakHandle: Oak15 lb.370-58547400

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Head material Nylon / Other

Additional Products in this Category

Tech Support