(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

LightOn Double-Ended Hammer

LightOn Double-Ended Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Bi-head Hammer
•Head Material: Carbon Copper
•Handle Material: Polypropylene (PP)
•Feature: Double-molded polypropylene handle is light and easy to grip in your hand, improving working efficiency.
•Grip Material: Soft Polyvinyl Chloride (PVC)

Part Number

Configured Part Number is shown.

Part Number
OHW-2LT
OHW-4LT
OHW-5LT
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

371052802 lb.4963360121234327-10721000
1 Piece(s)Available

8 Days or more

471303754 lb.4963360121265449-20051800
1 Piece(s)Available

8 Days or more

501403755 lb.4963360121272449-20132200

Loading...

  1. 1

Basic Information

Product Type Double-ended hammer Head material Carbon Steel Handle material Polypropylene (PP)
Features Double-molded polypropylene handle is light and easy to grip in your hand, improving working efficiency. Grip Material Soft Polyvinyl Chloride (PVC)

Additional Products in this Category

Tech Support