(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LightOn Soft Iron Hammer

LightOn Soft Iron Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: One-handed Hammer
•Head Material: Carbon Steel S25C for Machine Structures
•Handle Material: Polypropylene (PP)
•Grip Material: Soft Polyvinyl Chloride (PVC)

Part Number

Configured Part Number is shown.

Part Number
SI-20LT
SI-40LT
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

321073002 lb.370-6265900
1 Piece(s)Available

8 Days or more

381333754 lb.370-62811600

Loading...

  1. 1

Basic Information

Product Type Single-handed hammer Head material Carbon Steel for Mechanical Structure S25C Handle material Polypropylene (PP)
Grip Material Soft Polyvinyl Chloride (PVC)

Additional Products in this Category

Tech Support