(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Single Opening Hammer

Single Opening Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Eccentric handle hole for easy swiveling and strong striking force.
[Applications]
· For all architectural and general civil engineering work.

Part Number

Configured Part Number is shown.

Part Number
OHS-5
OHS-6
OHS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

511514405 lb.123-49512423
1 Piece(s)Available

8 Days or more

541598206 lb123-49603209
1 Piece(s)Available

8 Days or more

581749008 lb123-49784000

Loading...

  1. 1

Basic Information

Product Type Single-handed hammer Head material Carbon Steel for Mechanical Structure S53C Handle material Oak

Additional Products in this Category

Tech Support