(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roof Hammer

Roof Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Hammer for Sheet Metal
•Head Material: Carbon Copper
•Handle Material: Others

Part Number

Configured Part Number is shown.

Part Number
HNGR-0018
HNGR-0024
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

18105325323-4690365
1 Piece(s)Available

8 Days or more

24124330323-4711575

Loading...

  1. 1

Basic Information

Product Model Plate Metal Hammer Head Material Carbon Steel Handle Material Other

Additional Products in this Category

Tech Support