(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Karakami Hammer

Karakami Hammer
  • Volume Discount

•Product Model: Hammer for Sheet Metal
•Head Material: Carbon Copper
•Handle Material: Evergreen Oak

Part Number

Configured Part Number is shown.

Part Number
HNBR-0021
HNBR-0027
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

21110382-8549340
1 Piece(s)Available

8 Days or more

27135382-8565620

Loading...

  1. 1

Basic Information

Product Model Plate Metal Hammer Overall Length(mm) 330 Head Material Carbon Steel
Handle Material Oak

Additional Products in this Category

Tech Support