(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Narashi Hammer (Horizontal)

Narashi Hammer (Horizontal)
  • Volume Discount

•Product Model: Hammer for Sheet Metal
•Head Material: Carbon Copper
•Handle Material: Evergreen Oak

Part Number

Configured Part Number is shown.

Part Number
HNNR-0018
HNNR-0021
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

30102382-8590280
1 Piece(s)Available

8 Days or more

35110382-8603390

Loading...

  1. 1

Basic Information

Product Model Plate Metal Hammer Overall Length(mm) 330 Head Material Carbon Steel
Handle Material Oak

Additional Products in this Category

Tech Support