(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extending Pumpkin Ball Counting Stick

Extending Pumpkin Ball Counting Stick

Click this image to zoom it.

Move the mouse over the image to zoom

  • 01127
  • 01128

Part Number

Configured Part Number is shown.

Part Number
01127
01737
01738
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

190~740381-4807110
1 Piece(s)Available

8 Days or more

270~1530411-5449190
1 Piece(s)Available

8 Days or more

330~2020411-5457220

Loading...

  1. 1

Basic Information

Product Model Test Hammer Head (Diameter)(mm) 20 (Irregular Sphere) Application Hammer tapping test of walls etc.
Material: Grip Rubber Material: Antenna Element Stainless Steel Pipe Material: Spherical Part Steel

Additional Products in this Category

Tech Support