(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Snap Ring Pliers (for Use with Holes)

Part Number

Configured Part Number is shown.

62-3B

Part Number
62-3B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Retaining Ring Pliers Overall Length(mm) 280
Shaft/hole For Hole With or without Spring NA With/without tip claw replacement function NA
Compatible Ring Size(mm) 82-180 Claw Tip Diameter(mm) 3 Main body: option Main Body
Trusco Code 111-2716 Mass(g) 560 Features Handle Shape Long Type
Claw Shape Curved Claw

Please check the type/dimensions/specifications of the part 62-3B in the Snap Ring Pliers (for Use with Holes) series.

Additional Products in this Category

Tech Support