(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Axial Pliers (L Type)

Axial Pliers (L Type)
  • Volume Discount

[Features]
· Very small head ideal for narrower spaces.
· Since the release lever is on the upper surface of the handle, it is easy to use without rebound.
· Optimal for stacking and holding 2 flat panels.
[Applications]
· Plate welding positioning, bending, crimping, corrections, and other plate metal work.

Part Number

Configured Part Number is shown.

TAXL-200

Part Number
TAXL-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 195
With or without Spring NA Maximum Tightening Force(kN) 5.8 Main body: option Main Body
Trusco Code 328-7904 Mass(g) 460 Features Very small head ideal for narrower spaces
Features 2 Since the release lever is on the upper surface of the handle, it is easy to use without rebound Features 3 Optimal for stacking and holding 2 flat panels Application Plate welding location determination, bending, crimping, corrections, and other plate metal work
Specifications Fully quenched product Head hardness HRC42~48 Maximum Opening(mm) 18
Mouth Width(mm) 24 Mouth Depth(mm) 28

Please check the type/dimensions/specifications of the part TAXL-200 in the Axial Pliers (L Type) series.

Additional Products in this Category

Tech Support