(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Pliers - G Type, Locking Grip, TVPG

Clamping Pliers - G Type, Locking Grip, TVPG
  • Volume Discount

[Features]
· Ideal for angles, sheet metal, welding operation, tight fixing of covering plates.
[Applications]
· For plate metal, welding work.

Part Number

Configured Part Number is shown.

TVPG-280

Part Number
TVPG-280
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 297
With or without Spring NA Mouth Opening (Square Lumber) Minimum(mm) 1 Mouth Opening (Square Lumber) Maximum(mm) 70
Mouth Opening (Pipe) Minimum(mmφ) 1 Mouth Opening (Pipe) Maximum(mmφ) 80 Maximum Tightening Force(kN) 2.5
Main body: option Main Body Trusco Code 374-7247 Mass(g) 915
Features Ideal for angle, sheet metal, welding operation, tight fixing of the covering plate Application For plate metal and welding work Head hardness HRC40~50
Horizontal Width(mm) 70

Please check the type/dimensions/specifications of the part TVPG-280 in the Clamping Pliers - G Type, Locking Grip, TVPG series.

Additional Products in this Category

Tech Support