(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ideal for late welding location determination, bending, crimping, corrections, and other plate metal work.
[Applications]
· For plate metal, welding work.
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 197 |
---|---|---|---|---|---|
With or without Spring | NA | Mouth Opening (Square Lumber) Minimum(mm) | 1 | Mouth Opening (Square Lumber) Maximum(mm) | 11 |
Mouth Opening (Pipe) Minimum(mmφ) | 3 | Mouth Opening (Pipe) Maximum(mmφ) | 13 | Maximum Tightening Force(kN) | 2.9 |
Main body: option | Main Body | Trusco Code | 253-5084 | Mass(g) | 490 |
Features | Ideal for late welding location determination, bending, crimping, corrections, and other plate metal work | Application | For plate metal and welding work | Main Body Hardness | HRC35~45 |
Head hardness | HRC35~40 | Plate Hardness | HRC35~40 | Plate Width(mm) | 79 |
Parallel opening(mm) | 11 |
Please check the type/dimensions/specifications of the part TGPP-200 in the P Type Grip Pliers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy