(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Pliers - Long-Nose, Locking Grip, Chrome Moly Steel, TVPL

Pliers - Long-Nose, Locking Grip, Chrome Moly Steel, TVPL
  • Volume Discount

[Features]
· Chrome molybdenum steel is used for the main body and made tough and durable using full quenching.
· Long nozzle type for easily reaching narrow places.
[Applications]
· For plate metal, welding work.

Part Number

Configured Part Number is shown.

Part Number
TVPL-170
TVPL-230
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mouth Opening (Square Lumber) Maximum
(mm)
Mouth Opening (Pipe) Maximum
(mmφ)
Maximum Tightening Force
(kN)
Trusco Code Mass
(g)
Parallel opening
(mm)
1 Piece(s)Available

8 Days or more

17050352.9~5.8374-61351804
1 Piece(s)Available

8 Days or more

23065384.9 to 7.8374-614336710

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring NA
Mouth Opening (Square Lumber) Minimum(mm) 1 Mouth Opening (Pipe) Minimum(mmφ) 1 Main body: option Main Body
Features Chrome molybdenum steel is used for the main body and made tough and durable using total hardening process. Features 2 Long nozzle type for easily getting into confined spaces Application For plate metal and welding work
Specifications With cutter for soft steel wire

Additional Products in this Category

Tech Support