(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Locking Grip, TGPL

Pliers - Long-Nose, Locking Grip, TGPL
  • Volume Discount

[Features]
· With cutter for soft steel wire.
· Long nozzle type for easily getting into confined spaces.
[Applications]
· For plate metal, welding work.

Part Number

Configured Part Number is shown.

TGPL-160

Part Number
TGPL-160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 165
With or without Spring NA Mouth Opening (Square Lumber) Minimum(mm) 1 Mouth Opening (Square Lumber) Maximum(mm) 10
Mouth Opening (Pipe) Minimum(mmφ) 3 Mouth Opening (Pipe) Maximum(mmφ) 21 Maximum Tightening Force(kN) 1.5
Main body: option Main Body Trusco Code 253-4991 Mass(g) 170
Features With cutter for soft steel wire Features 2 Long nozzle type for easily getting into confined spaces Application For plate metal and welding work
Main Body Hardness HRC35~45 Head hardness HRC50~55 Cuttable Soft Iron Wire Size(mmφ) 1.2
Head tip thickness(mm) 4.2 Parallel opening(mm) 4.5

Please check the type/dimensions/specifications of the part TGPL-160 in the Pliers - Long-Nose, Locking Grip, TGPL series.

Additional Products in this Category

Tech Support