(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Category : Pliers
•Plier Type : Flat Nose Pliers
•Spring : Included
For complete product overview and details on Curved-Tip Lead Pliers (Stainless Steel), see the sections below:
Product Category | Pliers | Plier Type | Lead Pliers | Overall Length(mm) | 149 |
---|---|---|---|---|---|
With or without Spring | Available | Main body: option | Main Body | Trusco Code | 381-9477 |
Mass(g) | 55 | Features 1 | Tip angle 45° | Features 2 | Bent lead pliers suitable for "picking up, pinching and lining up" |
Features 3 | Elastomer resin grip that comfortably fits the hand | Specification 1 | With Plastic Springs | Specification 2 | Without tip knurling |
Material | Stainless Steel | Fall-prevention strap attachment hole | NA |
Please check the type/dimensions/specifications of the part SP-35 in the Curved-Tip Lead Pliers (Stainless Steel) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy