(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

(Merry) Miniature Flat-Nose Pliers

(Merry) Miniature Flat-Nose Pliers
  • Volume Discount

[Features]
· The tip has been machined thin and flat.
· Includes a spring and soft cover.
· Without tip knurling.
[Applications]
· Assembling, disassembling, and lead wire processing of precision equipment.

Part Number

Configured Part Number is shown.

M-08

Part Number
M-08
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 110
With or without Spring Available Main body: option Main Body Trusco Code 111-1744
Mass(g) 40 Features The tip is flat and thin Specifications With Spring
Tip thickness(mm) 4 Tip Not Serrated

Please check the type/dimensions/specifications of the part M-08 in the (Merry) Miniature Flat-Nose Pliers series.

Additional Products in this Category

Tech Support