(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Long Handled Curved-Tip Needle Pliers

(Merry) Long Handled Curved-Tip Needle Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Included
For complete product overview and details on Long Handled Curved-Tip Needle Pliers see the sections below:

Part Number

Configured Part Number is shown.

L-60

Part Number
L-60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 200
With or without Spring Available Main body: option Main Body Trusco Code 111-1515
Mass(g) 110 Features L-50 tip has a 45° bend Specifications With Spring
Tip thickness(mm) 2.5 Tip Not Serrated

Please check the type/dimensions/specifications of the part L-60 in the (Merry) Long Handled Curved-Tip Needle Pliers series.

Additional Products in this Category

Tech Support