(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) End Plastic Nippers

(Merry) End Plastic Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • 23EF-130
  • 24EF-115
  • 25EF-145
  • 26EF-140
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on End Plastic Nippers see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
23EF-130
24EF-115
25EF-145
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

130293-9100105
1 Piece(s)Available

8 Days or more

115293-911860
1 Piece(s)Available

8 Days or more

145293-9126110

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Plastic Cutting Performance(mmφ) 3 Main body: option Main Body Features Deep-bite type ideal for cutting in a deep area.
Specifications Round Blade Specification 2 With Spring

Additional Products in this Category

Tech Support