(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Angular blade type.
· Bites in to cut the workpiece.
· With stopper to prevent the spring from falling out or the blade from biting in.
Part Number
Configured Part Number is shown.
160SA-125
Product Category | Nippers | Nipper Type | Nippers | Overall Length(mm) | 125 |
---|---|---|---|---|---|
With or without Spring | Available | Plastic Cutting Performance(mmφ) | 3 | Main body: option | Main Body |
Trusco Code | 104-1819 | Mass(g) | 70 | Features | Angular blade type |
Features 2 | It bites in to cut the workpiece. | Features 3 | With stopper to prevent the spring from falling out or the blade from biting in | Specifications | Angular blade |
Specification 2 | With Spring |
Please check the type/dimensions/specifications of the part 160SA-125 in the (Merry) High-Plastic Nippers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy