(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Cutters - Plastic Cutting with Stopper, Straight Blade, 160SF-125

Wire Cutters - Plastic Cutting with Stopper, Straight Blade, 160SF-125

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on High-Plastic Nippers see the sections below:

PDF

Part Number

Configured Part Number is shown.

160SF-125

 
Part Number
160SF-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 125
With or without Spring Available Plastic Cutting Performance(mmφ) 3 Main body: option Main Body
Trusco Code 104-2076 Mass(g) 70 Features Round blade type
Features 2 With stopper to prevent the spring from falling out or the blade from biting in Specifications Straight blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 160SF-125 in the Wire Cutters - Plastic Cutting with Stopper, Straight Blade, 160SF-125 series.

Additional Products in this Category

Tech Support