(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Wire Cutters - Plastic Cutting with Stopper, Round Blade, 160S

Wire Cutters - Plastic Cutting with Stopper, Round Blade, 160S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on High-Plastic Nippers see the sections below:

Part Number

Configured Part Number is shown.

Part Number
160S-125
160S-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1253104-545870
1 Piece(s)Available

8 Days or more

1505104-1690110

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features The blade tip is very thin and sharp and is suitable for precision cutting of plastic materials. Features 2 Standard Type
Features 3 With stopper to prevent the spring from falling out or the blade from biting in Specifications Round Blade Specification 2 With Spring

Additional Products in this Category

Tech Support