(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Cutters - Resin Cutting, Round Blade, 66S-150

Wire Cutters - Resin Cutting, Round Blade, 66S-150
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Plastic Nippers see the sections below:

Part Number

Configured Part Number is shown.

66S-150

Part Number
66S-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 150
With or without Spring Available Plastic Cutting Performance(mmφ) 5 Main body: option Main Body
Trusco Code 104-1355 Mass(g) 125 Features Ideal for cutting resin of up to ø5 mm
Features 2 The most standard plastic nippers Specifications Round Blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 66S-150 in the Wire Cutters - Resin Cutting, Round Blade, 66S-150 series.

Additional Products in this Category

Tech Support