(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Flat Plastic Nippers

(Merry) Flat Plastic Nippers
  • Volume Discount

[Features]
· The blade part is flat and in the same plane as the head surface.
· A stopper for preventing misalignment of the blades is installed.
[Applications]
· Optimal for small and precise gate cutting of resin moldings.

Part Number

Configured Part Number is shown.

140S-130

Part Number
140S-130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 130
With or without Spring Available Plastic Cutting Performance(mmφ) 3 Main body: option Main Body
Trusco Code 368-8950 Mass(g) 90 Features The blade part is flat and in the same plane as the head
Features 2 A stopper for preventing misalignment of the blades is installed Specifications Straight blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 140S-130 in the (Merry) Flat Plastic Nippers series.

Additional Products in this Category

Tech Support