(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) End Nippers

(Merry) End Nippers
  • Volume Discount

[Features]
· Since the tip part is thin and long, it is ideal for cutting in deep and narrow places.
[Applications]
· Cutting lead wire or electronic components.

PDF

Part Number

Configured Part Number is shown.

PC6-130

 
Part Number
PC6-130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 130
With or without Spring Available Steel Wire Cutting Performance(mmφ) 0.5 Copper Wire Cutting Performance(mmφ) 0.8
Main body: option Main Body Trusco Code 368-9191 Mass(g) 70
Features Since the tip is thin and long, it is ideal for cutting in deep and narrow places Specifications With Spring

Please check the type/dimensions/specifications of the part PC6-130 in the (Merry) End Nippers series.

Additional Products in this Category

Tech Support