(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Spring-Loaded Double-Layered Slant Nippers

(Merry) Spring-Loaded Double-Layered Slant Nippers
  • Volume Discount

[Features]
· Spring inserted in junction makes it very easy to use.
· A two-sheet type.
· Blade part angle is 40°.
· Suitable for repairing or assembling electric equipment, or cutting electric wire.
[Applications]
· Repairing or assembling electric equipment, or cutting electric wire.
· Household appliances, electrical, telecommunications related.

Part Number

Configured Part Number is shown.

550S-125

Part Number
550S-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 125
With or without Spring Available Steel Wire Cutting Performance(mmφ) 0.9 Copper Wire Cutting Performance(mmφ) 1.2
Main body: option Main Body Trusco Code 395-6679 Mass(g) 120
Features It is very easy to use as a spring is inserted in the junction Features 2 Two-Sheet Type Features 3 Blade portion angle 40°
Specifications With Spring

Please check the type/dimensions/specifications of the part 550S-125 in the (Merry) Spring-Loaded Double-Layered Slant Nippers series.

Additional Products in this Category

Tech Support