(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Sharp-Edged Heavy-Duty Nippers

(Merry) Sharp-Edged Heavy-Duty Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Sharp-Edged Heavy-Duty Nippers see the sections below:

Part Number

Configured Part Number is shown.

Part Number
206S-150
206S-175
206S-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

15022.61.6X3 core274-1580185
1 Piece(s)Available

8 Days or more

175232.0X3 core274-1598260
1 Piece(s)Available

Same day

Stock

2002.63.52.0X3 core274-1601330

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features Ideal for electrical work such as cutting soft steel wire, copper wire, vinyl armored cable and insulok. Features 2 The blade part is sharpened by polishing and the cut end is almost straight
Specifications Sharp blade Specification 2 With Spring

Additional Products in this Category

Tech Support