(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Stripping Nippers

(Merry) Stripping Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Electrical wires can be stripped easily.
[Applications]
· Cutting the lead wire of electronic components or peeling electric wire.

Part Number

Configured Part Number is shown.

33S-125

Part Number
33S-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 125
With or without Spring Available Steel Wire Cutting Performance(mmφ) 0.8 Copper Wire Cutting Performance(mmφ) 1.2
Main body: option Main Body Trusco Code 395-6610 Mass(g) 90
Features Electrical wires can be stripped easily. Specifications Thin Blade, Flat Blade Specification 2 With Spring
Specification 3 With Two Stripping Holes (Φ1.3 mm / Φ 1.7 mm)

Please check the type/dimensions/specifications of the part 33S-125 in the (Merry) Stripping Nippers series.

Additional Products in this Category

Tech Support