(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pliers - Long-Nose, Ultra Grip, 280HG150

Pliers - Long-Nose, Ultra Grip, 280HG150
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Not Included
For complete product overview and details on Longnose Pliers, see the sections below:

PDF

Part Number

Configured Part Number is shown.

280HG150

 
Part Number
280HG150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 162
Spring NA Iron Wire Cutting Capacity(mmφ) 1.5 Copper Wire Cutting Capacity(mmφ) 2.6
Main body: option Main Body Trusco Code 356-0210 Mass(g) 140
Features Plier portion is included for easy rotating of pipe and nut. Features 2 Elastomer resin grip that comfortably fits the hand Features 3 With tip knurling

Please check the type/dimensions/specifications of the part 280HG150 in the Pliers - Long-Nose, Ultra Grip, 280HG150 series.

Additional Products in this Category

Tech Support