(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

265-HG Pliers

265-HG Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on 265-HG Pliers, see the sections below:

Part Number

Configured Part Number is shown.

265HG200

Part Number
265HG200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 200
Iron Wire Cutting Capacity(mmφ) 3.4 Copper Wire Cutting Capacity(mmφ) 4 Main body: option Body
Mass(g) 340

Please check the type/dimensions/specifications of the part 265HG200 in the 265-HG Pliers series.

Additional Products in this Category

Tech Support