(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Wrenches - Wide Type, Lightweight, TRMW

Adjustable Wrenches - Wide Type, Lightweight, TRMW
  • Volume Discount

[Features]
· A wide type with one size larger than JIS standard.
· Lightweight, thin type, superior in workability, reduces fatigue.
· The grip is color-coded to identify the size.
[Applications]
· Optimum for loosening/tightening nuts in narrow spaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TRMW-24
TRMW-30
TRMW-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Color Trusco Code
1 Piece(s)Available

8 Days or more

24155100Yellow352-7212
1 Piece(s)Available

8 Days or more

30203185Red352-7221
1 Piece(s)Available

9 Days or more

36244275Blue352-7239

Loading...

  1. 1

Basic Information

Features A wide type with one size larger than JIS standard.

Additional Products in this Category

Tech Support